Menu Search

Fiber Clips - 2-Slot - 6mm, 5.5mm, 4.5mm

In stock

Fibre Clips are used in fibre optic installations to secure and organise fibre optic cables, avoiding unwanted movements and protecting them from damage and stress. It is designed with two slots to hold cables of different diameters including 4.5mm, 5.5mm and 6mm.

They are easy to install and remove by clip-on, screw or adhesive mounting. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.

  • Material: Nylon
  • Colour: Yellow, Green, Red
  • Material Flammability Standard: UL94 V-0

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Number of Positions Overall Length Hole Diameter Overall Width View
$2.886 - $3.2796 200 In stock
1.043 in
0.177 in
0.689 in
$3.3344 - $3.7891 1800 In stock
1.043 in
0.177 in
0.689 in
EFA04-63-001 $3.0542 - $3.4705 6100 In stock
1.043 in
0.177 in
0.689 in
$3.7545 - $4.2665 300 In stock
1.043 in
0.126 in
0.689 in
$3.7266 - $4.2347 In production
1.043 in
0.126 in
0.689 in
EFA04-63-ASS $3.5864 - $4.0756 2300 In stock
1.043 in
0.177 in
0.689 in
Fiber Clip - Screw;Clip On ; Hole Diameter 2.7 mm | 0.106 in ; Overall Height 7.3 mm | 0.287 in ;

EFA04-64-001

Price Range
$3.2796 - $2.886

Stock Levels
200 In stock
Attributes
  • Hole Diameter
    0.177 in
  • Overall Height
    0.287 in
  • Overall Length
    1.043 in
  • Overall Width
    0.689 in
  • Color
    Yellow
Fiber Clip - Adhesive ; Hole Diameter 2.7 mm | 0.106 in ; Overall Height 7.3 mm | 0.287 in ;

EFA04-64-ASS

Price Range
$3.7891 - $3.3344

Stock Levels
1800 In stock
Attributes
  • Hole Diameter
    0.177 in
  • Overall Height
    0.287 in
  • Overall Length
    1.043 in
  • Overall Width
    0.689 in
  • Color
    Yellow
Fiber Clip - Screw;Clip On ; Hole Diameter 2.7 mm | 0.106 in ; Overall Height 7.3 mm | 0.287 in ;

EFA04-63-001

Price Range
$3.4705 - $3.0542

Stock Levels
6100 In stock
Attributes
  • Hole Diameter
    0.177 in
  • Overall Height
    0.287 in
  • Overall Length
    1.043 in
  • Overall Width
    0.689 in
  • Color
    Green
Fiber Clip - Adhesive ; Hole Diameter 3.2 mm | 0.126 in ; Overall Height 8.0 mm | 0.315 in ;

EFA04-61-ASS

Price Range
$4.2665 - $3.7545

Stock Levels
300 In stock
Attributes
  • Hole Diameter
    0.126 in
  • Overall Height
    0.315 in
  • Overall Length
    1.043 in
  • Overall Width
    0.689 in
  • Color
    Red
Fiber Clip - Screw;Clip On ; Hole Diameter 3.2 mm | 0.126 in ; Overall Height 8.0 mm | 0.315 in ;

EFA04-61-001

Price Range
$4.2347 - $3.7266

Stock Levels
In production
Attributes
  • Hole Diameter
    0.126 in
  • Overall Height
    0.315 in
  • Overall Length
    1.043 in
  • Overall Width
    0.689 in
  • Color
    Red
Fiber Clip - Adhesive ; Hole Diameter 2.7 mm | 0.106 in ; Overall Height 7.3 mm | 0.287 in ;

EFA04-63-ASS

Price Range
$4.0756 - $3.5864

Stock Levels
2300 In stock
Attributes
  • Hole Diameter
    0.177 in
  • Overall Height
    0.287 in
  • Overall Length
    1.043 in
  • Overall Width
    0.689 in
  • Color
    Green