Quantity | Unit price |
---|---|
1 - 49 | $2.4791 |
50 - 99 | $1.1241 |
100 - 199 | $0.7869 |
200 - 999 | $0.4496 |
1000 - 1999 | $0.4189 |
2000 + | $0.4004 |
Color | Black |
---|---|
Full Material | Ethylene Propylene Diene Monomer |
Fitting Style | Push-Fit, Easy Pull |
Temperature Range | 218.3 °C |
Temperature Range | 425 °F |
Inside Diameter | 11.5 mm |
Inside Diameter | 0.451 in |
Inside Height | 30.9 mm |
Inside Height | 1.215 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue