Quantity | Unit price |
---|---|
1 - 61 | $1.7708 |
62 - 124 | $0.8116 |
125 - 249 | $0.5682 |
250 - 1249 | $0.3249 |
1250 - 2499 | $0.3018 |
2500 + | $0.2879 |
Color | Black |
---|---|
Full Material | Ethylene Propylene Diene Monomer |
Fitting Style | Push-Fit, Easy Pull |
Temperature Range | 218.3 °C |
Temperature Range | 425 °F |
Inside Diameter | 9.5 mm |
Inside Diameter | 0.375 in |
Inside Height | 36.1 mm |
Inside Height | 1.421 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue