Quantity | Unit price |
---|---|
1 - 61 | $2.4791 |
62 - 124 | $1.1304 |
125 - 249 | $0.79 |
250 - 1249 | $0.4511 |
1250 - 2499 | $0.4204 |
2500 + | $0.4019 |
Color | Natural |
---|---|
Full Material | Silicone Rubber |
Fitting Style | Push-Fit, Easy Pull |
Temperature Range | 315.6 °C |
Temperature Range | 600 °F |
Inside Diameter | 6.5 mm |
Inside Diameter | 0.255 in |
Inside Height | 30 mm |
Inside Height | 1.180 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue