Quantity | Unit price |
---|---|
1 - 249 | $1.2349 |
250 - 499 | $0.5621 |
500 - 999 | $0.3942 |
1000 - 4999 | $0.2233 |
5000 - 9999 | $0.208 |
10000 + | $0.2001 |
Color | Black |
---|---|
Full Material | Ethylene Propylene Diene Monomer |
Fitting Style | Push-Fit, Easy Pull |
Temperature Range | 218.3 °C |
Temperature Range | 425 °F |
Inside Diameter | 4.7 mm |
Inside Diameter | 0.187 in |
Inside Height | 35 mm |
Inside Height | 1.377 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue