Quantity | Unit price |
---|---|
1 - 49 | $1.3936 |
50 - 99 | $0.6329 |
100 - 199 | $0.4435 |
200 - 999 | $0.2525 |
1000 - 1999 | $0.2355 |
2000 + | $0.2248 |
Color | Black |
---|---|
Full Material | Ethylene Propylene Diene Monomer |
Fitting Style | Push-Fit, Easy Pull |
Temperature Range | 218.3 °C |
Temperature Range | 425 °F |
Inside Diameter | 3.2 mm |
Inside Diameter | 0.125 in |
Inside Height | 50.8 mm |
Inside Height | 2.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue