Quantity | Unit price |
---|---|
200 - 999 | $0.5932 |
1000 - 4999 | $0.2373 |
5000 - 19999 | $0.1078 |
20000 + | $0.1024 |
Color | Yellow |
---|---|
Full Material | 85 Shore A High-Temperature Polyvinyl Chloride |
Fitting Style | Push-Fit, Easy Pull |
Temperature Range | 218.3 °C |
Temperature Range | 425 °F |
Inside Diameter | 8.1 mm |
Inside Diameter | 0.320 in |
Inside Height | 12.7 mm |
Inside Height | 0.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue