Quantity | Unit price |
---|---|
500 - 1999 | $0.6619 |
2000 - 7499 | $0.2647 |
7500 - 29999 | $0.1203 |
30000 + | $0.1144 |
Color | Yellow |
---|---|
Full Material | 85 Shore A High-Temperature Polyvinyl Chloride |
Fitting Style | Push-Fit, Easy Pull |
Temperature Range | 218.3 °C |
Temperature Range | 425 °F |
Inside Diameter | 7.7 mm |
Inside Diameter | 0.302 in |
Inside Height | 12.7 mm |
Inside Height | 0.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue