Quantity | Unit price |
---|---|
1 - 24 | $4.9805 |
25 - 99 | $1.9982 |
100 - 499 | $0.8871 |
500 - 999 | $0.8599 |
1000 - 1499 | $0.8433 |
1500 - 1999 | $0.7994 |
2000 + | $0.7554 |
Color | Yellow |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Overall Diameter | 56 mm |
Overall Diameter | 2.204 in |
Compatible Drive Shaft Diameters (All) | 1.375 in |
Cap Height | 95 mm |
Cap Height | 3.740 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue