Quantity | Unit price |
---|---|
1 - 24 | $3.4818 |
25 - 149 | $1.3898 |
150 - 749 | $0.6177 |
750 - 1499 | $0.5995 |
1500 - 2249 | $0.5875 |
2250 - 2999 | $0.5557 |
3000 + | $0.5253 |
Color | Yellow |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Overall Diameter | 45 mm |
Overall Diameter | 1.771 in |
Compatible Drive Shaft Diameters (All) | 1.125 in |
Cap Height | 70 mm |
Cap Height | 2.755 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue