Quantity | Unit price |
---|---|
1 - 24 | $3.2547 |
25 - 199 | $1.3019 |
200 - 999 | $0.5783 |
1000 - 1999 | $0.5617 |
2000 - 2999 | $0.5511 |
3000 - 3999 | $0.5209 |
4000 + | $0.4921 |
Color | Yellow |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Overall Diameter | 40 mm |
Overall Diameter | 1.574 in |
Compatible Drive Shaft Diameters (All) | 1.000 in |
Cap Height | 70 mm |
Cap Height | 2.755 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue