Quantity | Unit price |
---|---|
1 - 24 | $2.7551 |
25 - 249 | $1.1021 |
250 - 1249 | $0.4904 |
1250 - 2499 | $0.4754 |
2500 - 3749 | $0.4663 |
3750 - 4999 | $0.4422 |
5000 + | $0.4164 |
Color | Yellow |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Overall Diameter | 35.5 mm |
Overall Diameter | 1.397 in |
Compatible Drive Shaft Diameters (All) | 22.0 mm |
Cap Height | 60 mm |
Cap Height | 2.362 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue