Quantity | Unit price |
---|---|
1 - 49 | $2.0437 |
50 - 499 | $0.816 |
500 - 2499 | $0.3634 |
2500 - 4999 | $0.3528 |
5000 - 7499 | $0.3452 |
7500 + | $0.3271 |
Color | Yellow |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Overall Diameter | 25.5 mm |
Overall Diameter | 1.003 in |
Compatible Drive Shaft Diameters (All) | 16.0 mm |
Cap Height | 50 mm |
Cap Height | 1.968 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue