Quantity | Unit price |
---|---|
1 - 49 | $1.6955 |
50 - 499 | $0.6813 |
500 - 2499 | $0.3044 |
2500 - 4999 | $0.2938 |
5000 - 7499 | $0.2877 |
7500 + | $0.2725 |
Color | Yellow |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Overall Diameter | 22.5 mm |
Overall Diameter | 0.885 in |
Compatible Drive Shaft Diameters (All) | 14.0 mm |
Cap Height | 35 mm |
Cap Height | 1.378 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue