Quantity | Unit price |
---|---|
1 - 49 | $1.1428 |
50 - 499 | $0.4578 |
500 - 2499 | $0.2042 |
2500 - 4999 | $0.1973 |
5000 - 7499 | $0.1927 |
7500 - 9999 | $0.1835 |
10000 + | $0.1732 |
Color | Yellow |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Overall Diameter | 16 mm |
Overall Diameter | .629 in |
Compatible Drive Shaft Diameters (All) | 10 mm, 3/8 in |
Cap Height | 30 mm |
Cap Height | 1.181 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue