Quantity | Unit price |
---|---|
1 - 99 | $1.4003 |
100 - 999 | $0.5601 |
1000 - 1999 | $0.2483 |
2000 - 3999 | $0.2422 |
4000 - 5999 | $0.2363 |
6000 + | $0.2257 |
Color | Yellow |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Overall Diameter | 14.5 mm |
Overall Diameter | 0.570 in |
Compatible Drive Shaft Diameters (All) | 9.0 mm |
Cap Height | 25 mm |
Cap Height | 0.984 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue