Quantity | Unit price |
---|---|
1 - 24 | $1.75 |
25 - 49 | $1.65 |
50 + | $1.50 |
Effective Length | 76.2 mm |
---|---|
Effective Length | 3.000 in |
Usable Length | 76.2 mm |
Usable Length | 3.000 in |
Ball Position | 9.5 mm |
Ball Position | 0.375 in |
Pin and Ball Height | 9.1 mm |
Pin and Ball Height | 0.358 in |
Thread Size | 5/16-18 |
Pitch/TPI | 5/16-18 UNC 2A |
Pin Diameter | 7.9 mm |
Pin Diameter | 0.312 in |
Pin Material | Steel |
Finish | Zinc-Plated |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue