Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Usable Length | 76.2 mm |
---|---|
Usable Length | 3.000 in |
Thread Size | 1/4-20 |
Pin Diameter | 6.4 mm |
Pin Diameter | 0.250 in |
Pin Material | Steel |
Finish | Zinc-Plated |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue