Menu Search

Detent Pin - Ball ; Pin Diameter - 6.4 mm | 0.250 in ; Usable Length - 76.2 mm | 3.000 in ; Zinc-Plated ; Steel

Detent Pins Ball are a convenient way to adjust or remove accessories on equipment. Easy to grasp knob allows for a comfortable grip for rapid release. The pin is made from low carbon steel (grade 2) and the ball knob is made from black polypropylene (PP).
Item code:

KN4X3250B3-D-21

200 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 $4.79
25 - 49 $4.32
50 + $3.83
Standard pack: 1

Order in multiple of 1

Total price:

$4.79

1 x $4.79

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Knob Material Polypropylene
Pin Material Steel
Knob Diameter 1.360 in
Pin Diameter 0.250 in
Usable Length 3.000 in
With Lanyard? No

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us