Quantity | Unit price |
---|---|
1 - 39 | $18.9074 |
40 - 79 | $9.4462 |
80 - 399 | $3.7694 |
400 - 5199 | $1.6804 |
5200 - 10399 | $1.514 |
10400 - 20399 | $1.4276 |
20400 + | $1.3442 |
Color | Black |
---|---|
Grommet Shape | Round |
Material | ABS |
Style | 3-Piece |
Surface Finish | Textured |
Overall Diameter | 76.2 mm |
Overall Diameter | 3.000 in |
Type | C |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue