Quantity | Unit price |
---|---|
1000 - 4999 | $0.114 |
5000 - 9999 | $0.1083 |
10000 - 14999 | $0.1025 |
15000 - 19999 | $0.097 |
20000 + | $0.0912 |
Holding Capacity | 18.1 kg |
---|---|
Holding Capacity | 40 lbs |
Hook Length | 152.4 mm |
Hook Length | 6 in |
Full Material | Cold Drawn Spring Steel |
Shape | C- & V-Shaped |
Wire Diameter | 3.04 mm |
Wire Diameter | 0.12 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue