Menu Search

Compression Cam Latch - Finish: Raw ; ; ; Latch Style - Compression Latch

Compression Latch has a wide grip range with adjustable screw. Ideal for applications that require better sealing under vibration conditions. Provides good compression and noise dampening.
Item code:

0406402800002

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $68.58
10 + $56.60
Standard pack: 1

Order in multiple of 1

Total price:

$68.58

1 x $68.58

Specifications

Imperial
Metric
SKU attributes
Compatible Door Thickness Range 0.709 in
Maximum Compatible Door Thickness 0.709 in
Maximum Compression 0.236 in
Mounting Hole Length 0.874 in
Mounting Hole Width 0.756 in
Specifications IP65, NEMA 4, DIN-EN 61373, DIN-EN 1774

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us