Quantity | Unit price |
---|---|
1 - 119 | $1.79 |
120 - 299 | $1.61 |
300 - 599 | $1.37 |
600 - 1199 | $1.10 |
1200 + | $0.82 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Diameter | 32 mm |
---|---|
Knob Diameter | 1.260 in |
Knob Height | 21.1 mm |
Knob Height | 0.830 in |
Hub Diameter | 16 mm |
Hub Diameter | 0.630 in |
Hub Height | 5.1 mm |
Hub Height | 0.200 in |
Thread Size | 5/16-18 |
Finish | Yellow Zinc |
Insert Material | Steel |
Insert Type | Thru-Hole |
Knob Color | Black |
Knob Material | PP |
Mounting Method | Threaded Blind |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue