Quantity | Unit price |
---|---|
1 - 59 | $2.43 |
60 - 149 | $2.19 |
150 - 299 | $1.86 |
300 - 599 | $1.49 |
600 + | $1.12 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Diameter | 57.2 mm |
---|---|
Knob Diameter | 2.250 in |
Knob Height | 35.8 mm |
Knob Height | 1.410 in |
Hub Diameter | 19.6 mm |
Hub Diameter | 0.770 in |
Hub Height | 14.5 mm |
Hub Height | 0.570 in |
Thread Size | 5/16-18 |
Finish | Clear Zinc |
Insert Material | Steel |
Insert Type | Blind Hole |
Knob Color | Black |
Knob Material | PP |
Mounting Method | Threaded Blind |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue