Quantity | Unit price |
---|---|
1 - 24 | $1.54 |
25 - 62 | $1.39 |
63 - 124 | $1.18 |
125 - 249 | $0.94 |
250 + | $0.71 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Diameter | 44.5 mm |
---|---|
Knob Diameter | 1.750 in |
Knob Height | 31.8 mm |
Knob Height | 1.250 in |
Hub Diameter | 22.4 mm |
Hub Diameter | 0.880 in |
Hub Height | 19.1 mm |
Hub Height | 0.750 in |
Stud Length | 19.1 mm |
Stud Length | 0.750 in |
Thread Size | 1/4-20 |
Finish | Clear Zinc |
Mounting Method | Threaded Stud |
Insert Material | Steel |
Insert Type | Stud |
Knob Color | Black |
Knob Material | PP |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue