Quantity | Unit price |
---|---|
1 - 49 | $1.91 |
50 - 124 | $1.72 |
125 - 249 | $1.46 |
250 - 499 | $1.17 |
500 + | $0.88 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Diameter | 57.2 mm |
---|---|
Knob Diameter | 2.250 in |
Knob Height | 15.5 mm |
Knob Height | 0.610 in |
Hub Diameter | 24.9 mm |
Hub Diameter | 0.980 in |
Hub Height | 3 mm |
Hub Height | 0.120 in |
Stud Length | 15.7 mm |
Stud Length | 0.620 in |
Thread Size | 1/4-20 |
Finish | Clear Zinc |
Mounting Method | Threaded Stud |
Insert Material | Steel |
Insert Type | Stud |
Knob Color | Black |
Knob Material | PP |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue