Quantity | Unit price |
---|---|
1 - 49 | $3.7127 |
50 - 99 | $2.7985 |
100 - 299 | $1.8601 |
300 - 499 | $1.7687 |
500 - 999 | $1.6755 |
1000 - 1499 | $1.4888 |
1500 - 1999 | $1.3957 |
2000 + | $1.3041 |
Knob Diameter | 50 mm |
---|---|
Knob Diameter | 1.969 in |
Thread Size | 5/16-18 |
Finish | High-Gloss |
Mounting Method | Threaded Through-Hole |
Insert Material | Brass |
Insert Type | Thru-Hole |
Knob Color | Black |
Knob Material | Phenolic |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue