Quantity | Unit price |
---|---|
1 - 49 | $3.1156 |
50 - 99 | $2.3508 |
100 - 399 | $1.5579 |
400 - 799 | $1.4795 |
800 - 1199 | $1.4012 |
1200 - 1999 | $1.2463 |
2000 - 3999 | $1.1699 |
4000 + | $1.0927 |
Knob Diameter | 50 mm |
---|---|
Knob Diameter | 1.969 in |
Thread Size | 5/16-18 |
Finish | No Finish |
Mounting Method | Threaded Blind |
Insert Material | Aluminum |
Insert Type | Blind Hole |
Knob Color | Black |
Knob Material | Phenolic |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue