Quantity | Unit price |
---|---|
1 - 37 | $3.25 |
38 - 93 | $2.93 |
94 - 187 | $2.49 |
188 - 374 | $1.99 |
375 + | $1.49 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Diameter | 43.9 mm |
---|---|
Knob Diameter | 1.730 in |
Knob Height | 20.8 mm |
Knob Height | 0.820 in |
Hub Diameter | 19.1 mm |
Hub Diameter | 0.750 in |
Hub Height | 6.4 mm |
Hub Height | 0.250 in |
Thread Size | 5/16-18 |
Finish | Clear Zinc |
Mounting Method | Threaded Blind |
Insert Material | Steel |
Insert Type | Blind Hole |
Knob Color | Black |
Knob Material | TPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue