Quantity | Unit price |
---|---|
1 - 64 | $5.29 |
65 - 162 | $4.76 |
163 - 324 | $4.04 |
325 - 649 | $3.24 |
650 + | $2.43 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Diameter | 43.9 mm |
---|---|
Knob Diameter | 1.730 in |
Knob Height | 20.8 mm |
Knob Height | 0.820 in |
Hub Diameter | 19.1 mm |
Hub Diameter | 0.750 in |
Hub Height | 6.4 mm |
Hub Height | 0.250 in |
Stud Length | 19.1 mm |
Stud Length | 0.750 in |
Thread Size | 10-32 |
Finish | Clear Zinc |
Mounting Method | Threaded Stud |
Insert Material | Steel |
Insert Type | Stud |
Knob Color | Black |
Knob Material | TPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue