Quantity | Unit price |
---|---|
1 - 49 | $1.4261 |
50 - 124 | $1.2475 |
125 - 249 | $1.0704 |
250 - 499 | $0.7131 |
500 - 999 | $0.642 |
1000 - 1999 | $0.5709 |
2000 - 2999 | $0.4996 |
3000 + | $0.4645 |
Knob Diameter | 40 mm |
---|---|
Knob Diameter | 1.575 in |
Stud Length | 12.7 mm |
Stud Length | 0.500 in |
Thread Size | 5/16-18 |
Finish | Clear Zinc |
Insert Material | Steel |
Insert Type | Stud |
Knob Color | Black |
Knob Material | Polypropylene |
Mounting Method | Threaded Stud |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue