Quantity | Unit price |
---|---|
1 - 39 | $2.61 |
40 - 99 | $2.35 |
100 - 199 | $2.00 |
200 - 399 | $1.60 |
400 + | $1.20 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Diameter | 63.5 mm |
---|---|
Knob Diameter | 2.500 in |
Knob Height | 28.4 mm |
Knob Height | 1.120 in |
Hub Diameter | 18.8 mm |
Hub Diameter | 0.740 in |
Hub Height | 12.2 mm |
Hub Height | 0.480 in |
Stud Length | 31.8 mm |
Stud Length | 1.250 in |
Thread Size | 3/8-16 |
Finish | Clear Zinc |
Insert Material | Steel |
Insert Type | Stud |
Knob Color | Black |
Knob Material | Polypropylene |
Mounting Method | Threaded Stud |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue