Quantity | Unit price |
---|---|
1 - 79 | $1.71 |
80 - 199 | $1.54 |
200 - 399 | $1.31 |
400 - 799 | $1.05 |
800 + | $0.79 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Diameter | 50.8 mm |
---|---|
Knob Diameter | 2.000 in |
Knob Height | 15.5 mm |
Knob Height | 0.610 in |
Hub Diameter | 18.8 mm |
Hub Diameter | 0.740 in |
Hub Height | 12.4 mm |
Hub Height | 0.490 in |
Thread Size | 3/8-16 |
Finish | Zinc-Plated |
Insert Material | Steel |
Insert Type | Thru-Hole |
Knob Color | Black |
Knob Material | PP |
Mounting Method | Threaded Through-Hole |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue