Quantity | Unit price |
---|---|
1 - 29 | $2.14 |
30 - 74 | $1.93 |
75 - 149 | $1.64 |
150 - 299 | $1.31 |
300 + | $0.98 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Diameter | 50.8 mm |
---|---|
Knob Diameter | 2.000 in |
Knob Height | 15.5 mm |
Knob Height | 0.610 in |
Hub Diameter | 18.8 mm |
Hub Diameter | 0.740 in |
Hub Height | 12.4 mm |
Hub Height | 0.490 in |
Stud Length | 31.8 mm |
Stud Length | 1.250 in |
Thread Size | 5/16-18 |
Finish | Zinc-Plated |
Insert Material | Steel |
Insert Type | Stud |
Knob Color | Black |
Knob Material | PP |
Mounting Method | Threaded Stud |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue