Quantity | Unit price |
---|---|
1 - 89 | $1.53 |
90 - 224 | $1.38 |
225 - 449 | $1.17 |
450 - 899 | $0.94 |
900 + | $0.70 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Diameter | 31.8 mm |
---|---|
Knob Diameter | 1.250 in |
Knob Height | 11.4 mm |
Knob Height | 0.450 in |
Hub Diameter | 15.7 mm |
Hub Diameter | 0.620 in |
Hub Height | 12.7 mm |
Hub Height | 0.500 in |
Stud Length | 19.1 mm |
Stud Length | 0.750 in |
Thread Size | 1/4-20 |
Finish | Zinc-Plated |
Insert Material | Steel |
Insert Type | Stud |
Knob Color | Black |
Knob Material | PP |
Mounting Method | Threaded Stud |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue