Quantity | Unit price |
---|---|
1 - 99 | $1.60 |
100 - 249 | $1.44 |
250 - 499 | $1.22 |
500 - 999 | $0.98 |
1000 + | $0.73 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Diameter | 31.8 mm |
---|---|
Knob Diameter | 1.250 in |
Knob Height | 11.4 mm |
Knob Height | 0.450 in |
Hub Diameter | 15.7 mm |
Hub Diameter | 0.620 in |
Hub Height | 12.7 mm |
Hub Height | 0.500 in |
Thread Size | 1/4-20 |
Finish | Zinc-Plated |
Insert Material | Steel |
Insert Type | Thru-Hole |
Knob Color | Black |
Knob Material | PP |
Mounting Method | Threaded Through-Hole |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue