Quantity | Unit price |
---|---|
1 - 299 | $1.27 |
300 - 749 | $1.14 |
750 - 1499 | $0.97 |
1500 - 2999 | $0.78 |
3000 + | $0.58 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Diameter | 19.1 mm |
---|---|
Knob Diameter | 0.750 in |
Knob Height | 7.1 mm |
Knob Height | 0.280 in |
Hub Diameter | 12.7 mm |
Hub Diameter | 0.500 in |
Hub Height | 5.8 mm |
Hub Height | 0.230 in |
Stud Length | 9.4 mm |
Stud Length | 0.370 in |
Thread Size | 10-32 |
Finish | Zinc-Plated |
Insert Material | Steel |
Insert Type | Stud |
Knob Color | Black |
Knob Material | Nylon |
Mounting Method | Threaded Stud |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue