Quantity | Unit price |
---|---|
1 - 99 | $3.7845 |
100 - 199 | $1.9075 |
200 - 699 | $0.76 |
700 - 6999 | $0.3376 |
7000 - 13999 | $0.3044 |
14000 - 20999 | $0.271 |
21000 + | $0.2363 |
Overall Height | 16.1 mm |
---|---|
Overall Height | 0.635 in |
Color | Red |
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Military Specification | MS90376-36R |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue