Quantity | Unit price |
---|---|
1 - 399 | $4.7382 |
400 - 799 | $2.3616 |
800 - 3999 | $0.9446 |
4000 - 39999 | $0.4193 |
40000 + | $0.3998 |
Flange Diameter | 15.2 mm |
---|---|
Flange Diameter | 0.598 in |
Height Under Flange | 10.0 mm |
Height Under Flange | 0.394 in |
Maximum Plug Diameter | 15.2 mm |
Maximum Plug Diameter | 0.598 in |
Minimum Plug Diameter | 15.2 mm |
Minimum Plug Diameter | 0.598 in |
Overall Diameter | 23.5 mm |
Overall Diameter | 0.925 in |
Overall Height | 32 mm |
Overall Height | 1.260 in |
Color | Black |
Fitting Style | Pull Tab |
Full Material | Thermoplastic Rubber |
Material | TPR |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue