Quantity | Unit price |
---|---|
1 - 699 | $0.5193 |
700 - 1399 | $0.259 |
1400 - 6999 | $0.104 |
7000 - 69999 | $0.0462 |
70000 + | $0.0439 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Flange Diameter | 15.1 mm |
---|---|
Flange Diameter | 0.594 in |
Height Under Flange | 9.5 mm |
Height Under Flange | 0.374 in |
Maximum Plug Diameter | 10.9 mm |
Maximum Plug Diameter | 0.428 in |
Minimum Plug Diameter | 9.2 mm |
Minimum Plug Diameter | 0.362 in |
Overall Diameter | 15.1 mm |
Overall Diameter | 0.594 in |
Overall Height | 19.1 mm |
Overall Height | 0.750 in |
Color | Orange |
Fitting Style | Pull Tab |
Full Material | Low-Density Polyethylene |
Material | Low-Density Polyethylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue