Quantity | Unit price |
---|---|
1 - 19 | $8.0081 |
20 - 39 | $4.0116 |
40 - 199 | $1.6048 |
200 - 1999 | $0.7131 |
2000 - 3999 | $0.6768 |
4000 + | $0.6404 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Flange Diameter | 91.9 mm |
---|---|
Flange Diameter | 3.620 in |
Height Under Flange | 18.0 mm |
Height Under Flange | 0.709 in |
Maximum Plug Diameter | 87.7 mm |
Maximum Plug Diameter | 3.452 in |
Minimum Plug Diameter | 84.3 mm |
Minimum Plug Diameter | 3.320 in |
Overall Diameter | 91.9 mm |
Overall Diameter | 3.620 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Color | Orange |
Fitting Style | Pull Tab |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue