Quantity | Unit price |
---|---|
1 - 99 | $4.4658 |
100 - 199 | $2.2405 |
200 - 999 | $0.8916 |
1000 - 9999 | $0.3967 |
10000 - 19999 | $0.377 |
20000 + | $0.3573 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Flange Diameter | 48.4 mm |
---|---|
Flange Diameter | 1.906 in |
Height Under Flange | 18.3 mm |
Height Under Flange | 0.72 in |
Maximum Plug Diameter | 44.1 mm |
Maximum Plug Diameter | 1.735 in |
Minimum Plug Diameter | 41 mm |
Minimum Plug Diameter | 1.615 in |
Overall Diameter | 48.4 mm |
Overall Diameter | 1.906 in |
Overall Height | 28.6 mm |
Overall Height | 1.125 in |
Color | Orange |
Fitting Style | Pull Tab |
Full Material | Low-Density Polyethylene |
Material | Low-Density Polyethylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue