Quantity | Unit price |
---|---|
1 - 499 | $0.5117 |
500 - 999 | $0.2559 |
1000 - 4999 | $0.1023 |
5000 - 49999 | $0.0455 |
50000 + | $0.0433 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Flange Diameter | 9.7 mm |
---|---|
Flange Diameter | 0.380 in |
Height Under Flange | 7.64 mm |
Height Under Flange | 0.301 in |
Maximum Plug Diameter | 6.8 mm |
Maximum Plug Diameter | 0.269 in |
Minimum Plug Diameter | 5.3 mm |
Minimum Plug Diameter | 0.209 in |
Overall Diameter | 9.7 mm |
Overall Diameter | 0.380 in |
Overall Height | 15 mm |
Overall Height | 0.590 in |
Color | Orange |
Fitting Style | Pull Tab |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue