Quantity | Unit price |
---|---|
1 - 199 | $1.8772 |
200 - 399 | $0.9326 |
400 - 1999 | $0.3725 |
2000 - 19999 | $0.1651 |
20000 - 39999 | $0.1574 |
40000 + | $0.1493 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Flange Diameter | 38.9 mm |
---|---|
Flange Diameter | 1.530 in |
Height Under Flange | 18.0 mm |
Height Under Flange | 0.709 in |
Maximum Plug Diameter | 34.5 mm |
Maximum Plug Diameter | 1.360 in |
Minimum Plug Diameter | 31.4 mm |
Minimum Plug Diameter | 1.235 in |
Overall Diameter | 38.9 mm |
Overall Diameter | 1.530 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Color | Orange |
Fitting Style | Pull Tab |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue