Quantity | Unit price |
---|---|
1 - 199 | $1.1597 |
200 - 399 | $0.5783 |
400 - 1999 | $0.2316 |
2000 - 19999 | $0.1032 |
20000 - 39999 | $0.098 |
40000 + | $0.0928 |
Flange Diameter | 35.8 mm |
---|---|
Flange Diameter | 1.410 in |
Height Under Flange | 19.1 mm |
Height Under Flange | 0.752 in |
Maximum Plug Diameter | 32.7 mm |
Maximum Plug Diameter | 1.286 in |
Minimum Plug Diameter | 29.2 mm |
Minimum Plug Diameter | 1.150 in |
Overall Diameter | 39.4 mm |
Overall Diameter | 1.550 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Color | Orange |
Fitting Style | Pull Tab |
Full Material | Low-Density Polyethylene |
Material | Low-Density Polyethylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.