Quantity | Unit price |
---|---|
1 - 249 | $1.6199 |
250 - 499 | $0.81 |
500 - 2499 | $0.324 |
2500 - 24999 | $0.1438 |
25000 - 49999 | $0.1368 |
50000 + | $0.1296 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Flange Diameter | 31.7 mm |
---|---|
Flange Diameter | 1.248 in |
Height Under Flange | 19.8 mm |
Height Under Flange | 0.78 in |
Maximum Plug Diameter | 27.7 mm |
Maximum Plug Diameter | 1.092 in |
Minimum Plug Diameter | 24.6 mm |
Minimum Plug Diameter | 0.967 in |
Overall Diameter | 31.8 mm |
Overall Diameter | 1.250 in |
Overall Height | 26.2 mm |
Overall Height | 1.030 in |
Color | Orange |
Fitting Style | Pull Tab |
Full Material | Low-Density Polyethylene |
Material | Low-Density Polyethylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue