Quantity | Unit price |
---|---|
1 - 499 | $1.1809 |
500 - 999 | $0.5905 |
1000 - 3999 | $0.2363 |
4000 - 39999 | $0.105 |
40000 - 79999 | $0.0999 |
80000 + | $0.0944 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Flange Diameter | 28.6 mm |
---|---|
Flange Diameter | 1.125 in |
Height Under Flange | 18.0 mm |
Height Under Flange | 0.709 in |
Maximum Plug Diameter | 23.7 mm |
Maximum Plug Diameter | 0.933 in |
Minimum Plug Diameter | 20.8 mm |
Minimum Plug Diameter | 0.819 in |
Overall Diameter | 28.6 mm |
Overall Diameter | 1.125 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Color | Orange |
Fitting Style | Pull Tab |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue