Quantity | Unit price |
---|---|
1 - 599 | $0.5875 |
600 - 1199 | $0.2938 |
1200 - 5999 | $0.1173 |
6000 - 59999 | $0.0523 |
60000 + | $0.0496 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Flange Diameter | 19.0 mm |
---|---|
Flange Diameter | 0.748 in |
Height Under Flange | 10.9 mm |
Height Under Flange | 0.429 in |
Maximum Plug Diameter | 15.4 mm |
Maximum Plug Diameter | 0.608 in |
Minimum Plug Diameter | 13.5 mm |
Minimum Plug Diameter | 0.532 in |
Overall Diameter | 19.1 mm |
Overall Diameter | 0.750 in |
Overall Height | 19.8 mm |
Overall Height | 0.780 in |
Color | Orange |
Fitting Style | Pull Tab |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue