Quantity | Unit price |
---|---|
1 - 549 | $0.5329 |
550 - 1099 | $0.2665 |
1100 - 5499 | $0.1064 |
5500 - 54999 | $0.0474 |
55000 + | $0.045 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Flange Diameter | 15.9 mm |
---|---|
Flange Diameter | 0.625 in |
Height Under Flange | 9.32 mm |
Height Under Flange | 0.367 in |
Maximum Plug Diameter | 12.3 mm |
Maximum Plug Diameter | 0.486 in |
Minimum Plug Diameter | 10.7 mm |
Minimum Plug Diameter | 0.422 in |
Overall Diameter | 15.9 mm |
Overall Diameter | 0.625 in |
Overall Height | 19.8 mm |
Overall Height | 0.781 in |
Color | Orange |
Fitting Style | Pull Tab |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue