Quantity | Unit price |
---|---|
1 - 5 | $15.67 |
6 + | $13.34 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Handle Length | 55.0 mm |
---|---|
Handle Length | 2.165 in |
Handle Width | 16.0 mm |
Handle Width | 16.0 mm |
Head Height | 31.0 mm |
Head Height | 1.22 in |
Color | Silver Appearance |
Finish | Chrome Plated |
Handle Type | Lift & Turn Latch |
Keying | Keyless |
Key Type | Keyless |
Latch Material | Die Cast Zinc Alloy |
Latch Style | Lift-and-turn Latch |
Mounting Orientation | Universal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue